WBP_FB10TLY_PRODIMAGE
WBP_FB10TLY_PRODIMAGE

8/10-Gang Series, Mounting Plate, 3-Gang, (2) Simplex 1.40" Diameter Openings

Brand:

Hubbell Premise Wiring

Catalog ID:

FB10TLY

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 3-Gang, (2) Simplex 1.40" Diameter Openings

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 3-Gang- (2) Single Receptacle Opening with 1.40" Diameter

Vertical 3-Gang Sub-Plate with (2) Twist-Lock®/ Simplex 1.40" Dia. Openings

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
10-Gang
Type
10-Gang Recessed Floor Box Mounting Plates
UPC
783585540870

Dimensions

Length
5.44 in
Width
5.19 in

Certifications And Compliance

Industry Standard(s)
cULus