WBP_FBMP139_PRODIMAGE
WBP_FBMP139_PRODIMAGE

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Simplex 1.40" Diameter Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

FBMP139

SystemOne 1-Gang Floor Box Plate, 1.4" Simplex Opening

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Horizontial 1-Gang Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

Product details

General

Application
  • For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Color
  • Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
2-Gang;4-Gang;6-Gang
Type
  • 2, 4, & 6-Gang Recessed Floor Box Mounting Plates
  • 2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191591

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
15