WBP_FBMPBNK_PRODIMAGE
WBP_FBMPBNK_PRODIMAGE
play
SystemOne Recessed Floor Boxes

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FBMPBNK

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank

Horizontial 1-Gang Blank Sub-Plate

Product details

General

Application
  • For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Color
  • Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
2-Gang;4-Gang;6-Gang
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
  • 2, 4, & 6-Gang Recessed Floor Box Mounting Plates
  • 2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191560

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
15
Pallet Quantity
5670