WBP_FB10MPBNK_PRODIMAGE
WBP_FB10MPBNK_PRODIMAGE
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 1-Gang, Blank

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10MPBNK

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, Blank

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 1-Gang- Blank

Vertical 1-Gang Blank Sub-Plate

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
10-Gang
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
10-Gang Recessed Floor Box Mounting Plates
UPC
783585191669

Dimensions

Length
1.81 in
Width
5.19 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
15
Pallet Quantity
5670