WBP_PWFBMPCR20GRY_PRODIMAGE
WBP_PWFBMPCR20GRY_PRODIMAGE

2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

Brand:

Hubbell Premise Wiring

Catalog ID:

PWFBMPCR20GRY

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

Pre-wired recessed floorbox subplate included factory installed receptacle and wire leads.

  • Device Plate with Pre-wired NEMA 5-20 Duplex Receptacle
  • 8" Stranded Wire Leads
  • Single screw subplate mounting reduces installation time.

CR20GRYP2 with Stranded Wire

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Color
Steel Plate Gray Receptacle
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Steel Plate, Composite Receptacle
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Number Of Outlets
1-Duplex
Series
Recessed - CFB Series
Size
2-Gang;4-Gang;6-Gang;10-Gang
Style
  • Floor Boxes
  • In Floor
  • Sub-Plates
Type
Plate With Devices
UPC
783585459585

Dimensions

Length
5.01 in
Length Metric
127.25 mm
Width
2.04 in
WidthMetric
51.82 mm

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
15