WBP_SS309SF_PRODIMAGE
WBP_SS309SF_PRODIMAGE

LO-CON Series, Plate, Furniture Feed, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS309SF

LO-CON Series, Above Floor Single Service Pedestal Plate, Furniture Feed

Standard Product

Product details

General

Color
Natural
EU RoHS Indicator
Yes
Finish Type
Aluminum
Item Type
Device Plate
Material
Aluminum
Material - Mounting Hardware
Screw Mounting
Mounting Hardware
Included
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Pedestal Plates
UPC
783585774947

Dimensions

Display Size
1-Gang

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10