WBP_SS309T_PRODIMAGE
WBP_SS309T_PRODIMAGE

LO-CON Series, Plate, Telephone, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

SS309T

LO-CON Series, Above Floor Single Service Pedestal, Plate, Telephone, Stainless Steel

Standard Product

Product details

General

Color
Natural
EU RoHS Indicator
Yes
Finish Type
Stainless Steel
Item Type
Device Plate
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585136608

Dimensions

Display Size
1-Gang

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10