WBP_NSOKPTR_PRODIMAGE
WBP_NSOKPTR_PRODIMAGE

netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOKPTR

NetSELECT Cabinet, Power Kit, 15A 120V AC,Tamper Resistant Duplex

Standard Product

Product details

General

Accessory Type
Power Kits
Application - For Use On
Audio Video
EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Series
FPTV
Size
2-Gang;4-Gang
Type
Power Kits
UPC
883778504556

Dimensions

Width
5.6 in

Certifications And Compliance

Industry Standard(s)
UL and cUL Listed

Logistics

Carton Quantity
1