text.skipToContent text.skipToNavigation

YG916BTC26

by Burndy 

Catalog ID: YG916BTC26

Bus Bar Copper Alloy Connector, 1/0 - 2/0 AWG

Product Details

General

Connector Type Tap
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Trade Name HYGROUND®
UPC 781810677698
UPC 12 Digit 7818106776988

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/0 AWG Str. to 2/0 AWG Str. Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings