YGF342N_Photo_ColorCMYK
YGF342N_Photo_ColorCMYK

YGF292N50 Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YGF292N50

Compression Grounding Plate; Copper; 2-Hole; Accommodates: #2 AWG - 250 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing; .94 EFF Thread.

Product details

General

Die Index
997
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Tapped Holes
2
Plated
N
Plating Type
Unplated
Trade Name
HYGROUND®
UPC
781810220535
UPC 12 Digit
7818102205355

Dimensions

Dimension - D inch
3.25 in
Dimension - Height fraction
3-31/50 in
Dimension - Height inch
3.62 in
Dimension - L Length Overall mm
147 mm
Dimension - Length Overall inch
5.78 in
Dimension - Pad Width inch
2.00 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
2 AWG-250 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
NEMA Size Holes
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1