text.skipToContent text.skipToNavigation

YGHP2C6W6W

by Burndy 

Catalog ID: YGHP2C6W6W

Compression Ground Tap Copper Connector, Tin Hot Dipped, #6 Sol.-#2 Str. (Run), #8 Sol.-#6 Str. (Tap), High Strength Copper Irreversible Compression.

Features: Irreversible Compression Ground Tap Figure 6 Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 , 5/8 And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Die Index: O Element A, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750 Tool, U0 Die, (1), Y45 Tool, U0 Die With PT6515 Adapter, (1), Y46 Tool, U0 Die With PUADP-1 Adapter, (1), PAT750-18V Tool, U0 Die, (1), Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Shape: 6, Conductor Size (run - Range): 6 - 2 AWG, Conductor Size (tap Range): 8 - 6 AWG

Product Details

General

Application For Direct Burial In Earth And Concrete
Connector Type Tap
Die Index O
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYTAP
Trade Name HYTAP™
Type Taps
UPC 781810085301
UPC 12 Digit 7818100853011

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in

Conductor Related

Conductor - Copper Solid Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Run Range 6 AWG-1 AWG
Conductor - Copper Solid Tap 8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Solid Tap Range 8 AWG-5 AWG
Conductor - Copper Str Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Run Range 6 AWG-1 AWG
Conductor - Copper Str Tap 8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Str Tap Range 8 AWG-5 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Direct Burial
Standards - Industry Standards Met
  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads