HUBBELL
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP34C2 Figure 6 Compression Grounding Connector, #4 Sol-#2 Str, 5/8"-3/4" Rod

Brand:

Burndy

Catalog ID:

YGHP34C2

Cu Compression Ground Rod Connector, #4 Sol - #2 Str, 5/8" - 3/4" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROXâ„¢ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure 6 Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 , 5/8 And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Rebar Size: #5 - #6, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y750 Tool, PU998 Die, (1), PAT750-18V Tool, PU998 Die, (1), Y45 Tool, PU998 Die With Adapter PT6515, (1) Or S998 Die, (1), Y46 Tool, PU998 Die With Adapter PUADP-1, (1) Or P998 Die, (1), Die Index: 998 Element A, Ground Rod Size: 5/8 - 3/4 IN, Conductor Type: Run: Commercial Stranded Copper, Rebar, Ground Rod, Tap: Commercial Stranded Copper, Shape: 6, Conductor Size (tap Range): 4 - 2 AWG, Conductor Size (run - Range): 250 - 500 KCMIL

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP34C2

Connector Type

Tap

Die Index

998

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAPâ„¢

Type

Taps

UPC

781810220955

UPC 12 Digit

7818102209555

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Tap

4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

4 AWG-2 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

4 AWG-2 AWG

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

Buy America Compliant, Buy American Act Compliant, BABA Compliant (All status valid till December 2024)

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4625