text.skipToContent text.skipToNavigation

YGHR26C12

by Burndy 

Catalog ID: YGHR26C12

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

Product Details

General

Connector Type Tap
Die Index 998;1012
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Precrimp Die UPRECRIMP12
Prefilled Oxide Inhibitor Y
Trade Name HYTAIL™
Type Taps
UPC 781810220702
UPC 12 Digit 7818102207022

Dimensions

Dimension - B Length fraction 22/25 in
Dimension - B Length inch 0.88 in
Dimension - Ground Rod Size 1/2
Dimension - Height fraction 1-47/50 in
Dimension - Height inch 1.94 in
Dimension - L Length Overall mm 22 mm
Dimension - Length Overall inch 0.88 in

Conductor Related

Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 2 AWG-2/0 AWG
Conductor - Rod Size 1/2 in
Conductor - Rod Size Range 1/2 in
Conductor Type
  • CU C Str-Size A
  • Rod-Size B

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads