YGHR2C34 Figure 8 Compression Ground Rod Connector
Request a Quote
Brand:
Burndy
Catalog ID:
YGHR2C34
HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.
Product details
Resources and downloads
Product details
General
Connector Type
Tap
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
HYTAIL™
Type
Taps
UPC
621945069305
UPC 12 Digit
6219450693055
Conductor Related
Conductor Type
CU C Str-Size A
Rod-Size B
Certifications And Compliance
Certification - CSA Approved
[Delete]
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
IEEE 837
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
YGHR2C34 Specification Sheet
BURNDY_YGHR2C34_Specsheet
Catalogs
Full Line BURNDY Catalog