YGHR26C58_Photo_ColorCMYK
YGHR26C58_Photo_ColorCMYK

YGHR34C34 Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR34C34

High Strength IrreversibleCompression Ground RodTap Connectors.

Product details

General

Connector Type
Tap
Die Index
998;1012
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Precrimp Die
UPRECRIMP58
Prefilled Oxide Inhibitor
Y
Trade Name
HYTAILâ„¢
Type
Taps
UPC
781810220788
UPC 12 Digit
7818102207888

Dimensions

Dimension - B Length fraction
22/25 in
Dimension - B Length inch
0.88 in
Dimension - Ground Rod Size
3/4
Dimension - Height fraction
2-11/25 in
Dimension - Height inch
2.44 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in

Conductor Related

Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
4440

Resources and downloads