text.skipToContent text.skipToNavigation

YGHS26

by Burndy 

Catalog ID: YGHS26

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 2/0 AWG; 1.89" Length.

Features: Heavy Duty HYLINK Ground Splice Designed Not Only To Carry Short Circuit Load, But To Also Withstand High Mechanical Stress, Each Conductor Element Has An Inspection Probe Hole And A Center Stop To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Die Index: 15 Element A, Conductor Type: Stranded Copper, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U28RT Die, (1), Y45 Tool, U28RT Die With PT6515 Adapter, (1), Y46 Tool, U28RT Die With PUADP-1 Adapter, (1)

Product Details

General

Application For Direct Burial In Earth Or Concrete
Connector Type Splice
Die Index 15
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Sub Brand HYLINK
Trade Name HYLINK™
Type Splices
UPC 781810220467
UPC 12 Digit 7818102204677

Dimensions

Dimension - B Length fraction 5/6 in
Dimension - B Length inch 0.83 in
Dimension - L Length Overall mm 48 mm
Dimension - Length Overall inch 1.89 in
Dimension - Outside Diameter inch 0.71 in

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings