YGLR29C34_Photo_ColorCMYK
YGLR29C34_Photo_ColorCMYK

YGLR34C12 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGLR34C12

Copper Compression Connector, Ground Rod to Grid, 250-500 kcmil, 1/2" Ground Rod or #3- #4 Rebar.

Product details

General

Connector Type
Tap
Die Index
1011
Die Index - Element A
1011
Die Index - Element B
1011
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Precrimp Die
UPRECRIMP12
Prefilled Oxide Inhibitor
Y
Trade Name
GRIDLOKâ„¢
Type
Taps
UPC
781810220832
UPC 12 Digit
7818102208322

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.31 in
Dimension - Ground Rod Size
1/2
Dimension - L Length Overall mm
64 mm
Dimension - Length BB inch
0.88 in
Dimension - Length Overall inch
2.53 in

Conductor Related

Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
250 kcmil-500 kcmil
Conductor - Rebar Tap
3;4
Conductor - Rod Size B
1/2 in
Conductor - Rod Size B Range
1/2 in
Conductor Type
  • CU C Str-Size
  • Rod-Size
  • CU Weld C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads