text.skipToContent text.skipToNavigation

YGS26

by Burndy 

Catalog ID: YGS26

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: 2/0 str.; 2.97" Length.

Features: Irreversible Compression HYLINK Ground Splices Specifically Designed For Grounding Applications, Each Conductor Element Has An Inspection Probe Hole And A Center Stop To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Die Index: 13 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R, OUR840 Tool, W26VT, X26RT Die, (4), Hydrulic: Y35, Y39, Y750, PAT750 Tool, U26RT Die, (2), Y45 Tool, U26RT Die With PT6515 Adapter, Y46 Tool, U26RT Die With PUADP-1 Adapter, (2), Conductor Type: Stranded Copper

Product Details

General

Application For Direct Burial In Earth Or Concrete
Connector Type Splice
Construction Material - Main Copper
Die Index 13
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Crimps Required 2
Plated N
Plating Type Unplated
Sub Brand HYLINK
Trade Name HYLINK™
Type YGS, Grounding Irreversible
UPC 781810220412
UPC 12 Digit 7818102204122

Dimensions

Dimension - B Length fraction 1-10/27 in
Dimension - B Length inch 1.45 in
Dimension - L Length Overall mm 80 mm
Dimension - Length Overall inch 3.13 in
Dimension - Outside Diameter inch 0.56 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 2/0 Str.
Conductor - Copper Str Size Range 2/0 Str.
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • UL 486A-486B
Standards - Industry Standards Met
  • UL 486A-486B
  • UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings