text.skipToContent text.skipToNavigation

YGS8C

by Burndy 

Catalog ID: YGS8C

Grounding IrreversibleCompression Splices.

Product Details

General

Color Code Red
Connector Type Splice
Die Index 49
Material Copper
Physical Attribute - Number of Crimps Required 2
Plated N
Plating Type Unplated
Trade Name HYLINK™
Type Splices
UPC 781810102503
UPC 12 Digit 7818101025033

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.78 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.75 in
Dimension - Outside Diameter inch 0.27 in

Conductor Related

Conductor - Copper Solid Size 8
Conductor - Copper Solid Size Range 8
Conductor - Copper Str Size 8 Sol./Str.
Conductor - Copper Str Size Range 8 Sol./Str.
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • UL 486A-486B
Standards - Industry Standards Met
  • UL 486A-486B
  • UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings