YGT275_Photo_ColorCMYK
YGT275_Photo_ColorCMYK

YGT275WOCC Static Grounding Receptacle

Brand:

Burndy

Catalog ID:

YGT275WOCC

Static Grounding Receptacle without cap to provide permanent corrosion proof grounding point using suitable YGHR or YGLR or YGHP connectors.

Product details

General

Connector Type
To be connected to suitable YGHR or YGLR or YGHP
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
HYGROUND®
UPC
781810096055
UPC 12 Digit
7818100960555

Dimensions

Dimension - D inch
2.75 in
Dimension - Ground Rod Size
3/4
Dimension - Height fraction
5-1/2 in
Dimension - Height inch
5.50 in

Conductor Related

Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads