text.skipToContent text.skipToNavigation

YSH2929

by Burndy 

Catalog ID: YSH2929

Copper Split Compression Wye Tap Connector, 250-2 (4/0-2) (Tap), Provides maximum design and installation flexibility.

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations. All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently From Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Ensure Consistently Reliable And Dependable Connections, Insulation Is Not Provided, Insulation Can Be Obtained From Raychem (800-272- 9243) Type HVSY Splice Kits For 15 KV Installations: A Complete IEEE 404 15 KV Installation Is Provided, Use PUADP-1 Adaptor With U Dies In Y46, The Y46 And P Dies Result In A Smooth Crimp Surface And Is Recommended For Voltages Above 600 V, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U654 Die, (4), Y46 Tool, U654 Die With PUADP-1 Adapter, (4), P654 Die, (2), Die Index: 654 Element A, Color Code: Purple, Wire Strip Length: 1-1/2 IN, Wire Entry: Double, Conductor Type: Run: Copper, Flex, Tap1: Copper Wire, Shape: H, Conductor Size (run - Range): Commercial Cable: 2 AWG - 250 KCMIL, Flex: 2 - 4/0 AWG, Conductor Size (tap Range): Tap1: Commercial Cable: 2 AWG - 250 KCMIL, Flex: 2 - 4/0 AWG

Product Details

General

Application For High Voltage (15 KV) Power Cables With Copper Conductors
Color Code Purple
Connector Type H-Tap
Die Index 654
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Crimps Required 2
Plated Y
Plating Type Tin
Sub Brand CRIMPIT
Trade Name CRIMPIT™
Type Taps
UPC 781810036969
UPC 12 Digit 7818100369699

Dimensions

Dimension - Height inch 1.85 in
Dimension - Length Overall inch 3.00 in
Dimension - Strip Length inch 1 1/2
Dimension - Width inch 0.90 in
Dimension - Width mm 23 mm

Conductor Related

Conductor - Copper Flex G Run 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Run Range 2 AWG-250 kcmil
Conductor - Copper Flex G Tap 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Tap Range 2 AWG-250 kcmil
Conductor - Copper Flex H Run 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Run Range 2 AWG-250 kcmil
Conductor - Copper Flex H Tap 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Tap Range 2 AWG-250 kcmil
Conductor - Copper Str Run 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range 2 AWG-250 kcmil
Conductor - Copper Str Tap 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range 2 AWG-250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings