text.skipToContent text.skipToNavigation

YSHG3429

by Burndy 

Catalog ID: YSHG3429

Copper Compression Double H- Tap Connector, 3/0 - 1/0 AWG (Tap 1)/ 1 - 4 AWG ( Tap 2)/ 8 -14 AWG (Tap 3), # 6 Rebar/ 3/4" Ground Rod/ 400 to 4/0 kcmil Cu Cable.

Features: UL467 Listed: Suitable For Direct Burial In Earth Or Concrete, Material Is High Conductivity Copper Extrusion: Minimizes Resistance, Eliminates Corrosion Due To Dissimilar Metals, Grooves Are Prefilled With PENETROX E2 Oxide Inhibitor And Individually Sealed: Inhibits Moisture And Contaminants Ensuring Electrical Integrity, Tools, Die Set Catalog Number, And (number Of Crimps): Y750, PAT750 Tool, U1104 Die, (4), Y46 Tool, P1104 Die, (2), U1104 Die With PUADP-1 Adapter, (4), Rebar Size: #6, Wire Entry: Double, Conductor Type: Run: Rebar, Tap1: Copper Wire, Tap2: Copper Wire, Tap3: Copper Wire, Die Index: 1104 Element A, Shape: H, Conductor Size (tap Range): Tap1: 1/0 - 3/0 AWG, Tap2: 4 - 1 AWG, Tap3: 8 AWG

Product Details

General

Application For Direct Burial In Earth Or Concrete
Connector Type H-Tap
Die Index 1104
EU RoHS Indicator Yes
Material Copper
Plated N
Plating Type Unplated
Sub Brand CRIMPIT
Trade Name HYGROUND®
Type Taps
UPC 781810129715
UPC 12 Digit 7818101297155

Dimensions

Dimension - Length Overall inch 2.44 in
Dimension - Width inch 2.23 in
Dimension - Width mm 57 mm

Conductor Related

Conductor - Copper Str Run 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Run Range 4/0 AWG-400 kcmil
Conductor - Copper Str Tap 3/0 - 1/0 AWG (Tap 1)/ 1 - 4 AWG ( Tap 2)/ 8 -14 AWG (Tap 3)
Conductor - Copper Str Tap Range 3/0 - 1/0 AWG (Tap 1)/ 1 - 4 AWG ( Tap 2)/ 8 -14 AWG (Tap 3)
Conductor - Rebar Run 6
Conductor - Rebar Run Range 6
Conductor - Rod Run 3/4 in
Conductor - Rod Run Range 3/4 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 467, Direct Burial
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings