HUBBELL
Image of YSHG3931 YSHG3931 Compression H-Tap Connector

YSHG3931 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSHG3931

Copper Compression Double H- Tap Connector, 4/0 - 1/0 AWG (Tap 1)/ 1 - 6 AWG ( Tap 2)/ 2 -14 AWG (Tap 3), # 6 Rebar/ 1" Cu Clad Rod/ 3/4" Ground Rod.

  • UL467 Listed
  • Suitable for direct burial in earth or concrete
  • High conductivity copper extrusion minimizes resistance and eliminates corrosion due to dissimilar metals
  • Grooves are prefilled with PENETROX™ E2 oxide inhibitor and individually sealed inhibiting moisture and contaminants

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YSHG3931

Connector Type

H-Tap

Die Index

KR

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

HYGROUND®

Type

Taps

UPC

781810129685

UPC 14 Digit GTIN

00781810129685

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

2.34 in

Dimension - Width inch

2.97 in

Dimension - Width mm

75 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250-500 kcmil

Conductor - Copper Str Tap

4/0 - 1/0 AWG (Tap 1)/ 1 - 6 AWG ( Tap 2)/ 2 -14 AWG (Tap 3)

Conductor - Copper Str Tap Range

4/0 - 1/0 AWG (Tap 1)/ 1 - 6 AWG ( Tap 2)/ 2 -14 AWG (Tap 3)

Conductor - Rebar Run

6

Conductor - Rebar Run Range

6

Conductor - Rod Run

3/4 in

Conductor - Rod Run Range

3/4 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 467, Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1440