text.skipToContent text.skipToNavigation

B1001

by Burndy 

Catalog ID: B1001

Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 1/4" 1-1/2" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Cartridge Type: Standard, Lug Size: 1/4 X 1-1/2 IN, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Connecting A Copper Conductor To A Copper Lug Or Bus Bar
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810392263
UPC 12 Digit 7818103922633

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings