text.skipToContent text.skipToNavigation

B106

By Burndy 

Catalog ID: B106

By Burndy
Catalog ID:  B106
Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square.

Fit 95 percent of all standard BURNDYWeld

Add to List

More Options

Where to Buy

Product Details

General

Application For all molds having a price key 4, 7, 17, 22 or 24
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
UPC 781810402597
UPC 12 Digit 7818104025977

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings