text.skipToContent text.skipToNavigation

B1222

by Burndy 

Catalog ID: B1222

Mold, Vertical through Cable to Vertical Steel Surface, 3/0 AWG, 250 Weld Metal.

Features: Type BCS-4 Molds Are Used To Join A Vertical Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining A Vertical Through Copper Cable To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810392584
UPC 12 Digit 7818103925844

Conductor Related

Conductor - Copper Str Size 3/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings