BCC6
BCC6

B1289, Mold, Horizontal Parallel Tap, 1/0 AWG (Run), 2 AWG (Tap)

Brand:

Burndy

Catalog ID:

B1289

Mold, Horizontal Parallel Tap, 1/0 AWG (Run), 2 AWG (Tap), 65 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Includes: Handle, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Product details

General

Application
For Joining Horizontal Parallel Tap To Run Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810377666
UPC 12 Digit
7818103776666

Conductor Related

Conductor - Copper Str Run
1/0
Conductor - Copper Str Tap
2 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings