text.skipToContent text.skipToNavigation

B1294

By Burndy 

Catalog ID: B1294

By Burndy
Catalog ID:  B1294
Mold, Horizontal Parallel Tap, 2/0 AWG (Run & Tap), 115 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Includes: Handle, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Add to List

More Options

Where to Buy