text.skipToContent text.skipToNavigation

B1301

by Burndy 

Catalog ID: B1301

Mold, Horizontal Parallel Tap, 2/0 AWG (Run), 8 AWG (Sol) (Tap), 65 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Includes: Handle, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product Details

General

Application For Joining Horizontal Parallel Tap To Run Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
UPC 781810382363
UPC 12 Digit 7818103823633

Conductor Related

Conductor - Copper Solid Tap 8 AWG
Conductor - Copper Str Run 2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Solid-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings