BCC6
BCC6

B1303, Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 2/0 AWG (Tap)

Brand:

Catalog ID:

B1303

Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 2/0 AWG (Tap), 115 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Includes: Handle, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Parallel Tap To Run Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810382394
UPC 12 Digit
7818103823944

Conductor Related

Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Sales Drawings

Product Cross Section Image(s)