BCR3
BCR3

B1581, Mold, Horizontal through Cable to Ground Rod, 1/0 AWG, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

B1581

Mold, Horizontal through Cable to Ground Rod, 1/0 AWG, 115 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1/2 IN, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810387290
UPC 12 Digit
7818103872900

Conductor Related

Conductor - Copper Str Tap
1/0
Conductor - Copper Str Tap Range
1/0
Conductor - Rod Size
1/2 in
Conductor - Rod Size Range
1/2 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings