text.skipToContent text.skipToNavigation

B1582

By Burndy 

Catalog ID: B1582

By Burndy
Catalog ID:  B1582
Mold, Horizontal through Cable to Ground Rod, 2/0 AWG, 115 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 1/2 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810387320
UPC 12 Digit 7818103873200

Conductor Related

Conductor - Copper Str Tap 2/0 AWG
Conductor - Copper Str Tap Range 2/0 AWG
Conductor - Rod Size 1/2 in
Conductor - Rod Size Range 1/2 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings