text.skipToContent text.skipToNavigation

B1614

by Burndy 

Catalog ID: B1614

Mold, Horizontal Cable Tap to Horizontal Cast Iron Surface, 6 AWG, 25CI Weld Metal.

Features: Type BCS-5 Molds Are Used To Join Horizontal Cable Taps To Horizontal Cast Iron Surfaces, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1 AWG Concentric Stranded Copper Conductors, Includes: Frame, B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Cartridge Type: Cast Iron, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp

Product Details

General

Application For Joining Horizontal Cable Taps To Horizontal Cast Iron Surfaces
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810392713
UPC 12 Digit 7818103927133

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings