BCS6
BCS6

B1626, Horizontal through Cable to Vertical Steel Surface, 6 AWG

Brand:

Burndy

Catalog ID:

B1626

Mold, Horizontal through Cable to Vertical Steel Surface, 6 AWG, 65 Weld Metal.

Weld Metal: 65, Handle clamps: B106

Product details

General

Application
Used to join horizontal through copper cable to a vertical steel surface
EU RoHS Indicator
Yes
Sub Brand
EXOTHERMIC MOLDS
UPC
781810392850
UPC 12 Digit
7818103928500

Conductor Related

Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings