text.skipToContent text.skipToNavigation

B1630

by Burndy 

Catalog ID: B1630

Mold, Horizontal through Cable to Vertical Steel Surface, 1/0 AWG, 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

Product Details

General

Application Used to join horizontal through copper cable to a vertical steel surface
EU RoHS Indicator Yes
Sub Brand EXOTHERMIC MOLDS
Type Molds
UPC 781810392935
UPC 12 Digit 7818103929355

Conductor Related

Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings