text.skipToContent text.skipToNavigation

B1632

by Burndy 

Catalog ID: B1632

Mold, Horizontal through Cable to Vertical Steel Surface, 3/0 AWG, 150 Weld Metal.

Features: Type BCS-6 Molds Are Used To Join Horizontal Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 250 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Horizontal Through Copper Cable To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810392973
UPC 12 Digit 7818103929733

Conductor Related

Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings