text.skipToContent text.skipToNavigation

B1633

By Burndy 

Catalog ID: B1633

By Burndy
Catalog ID:  B1633
Mold, Horizontal through Cable to Vertical Steel Surface, 4/0 AWG, 150 Weld Metal.

Features: Type BCS-6 Molds Are Used To Join Horizontal Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 250 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Add to List

More Options

Where to Buy