BCS7
BCS7
Discontinued

B1636, Overhead Vertical Tap Cable to Vertical Steel Surface Mold, 4 AWG

Brand:

Burndy

Catalog ID:

B1636

Mold, Overhead Vertical Tap Cable to Vertical Steel Surface, 4 AWG, 65 Weld Metal.

Features: Type BCS-7 Molds Are Used To Join An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810393048
UPC 12 Digit
7818103930488

Conductor Related

Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings