text.skipToContent text.skipToNavigation

B1644

by Burndy 

Catalog ID: B1644

Mold, Overhead Vertical Tap Cable to Vertical Steel Surface, 250 kcmil, 200 Weld Metal.

Features: Type BCS-7 Molds Are Used To Join An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810393208
UPC 12 Digit 7818103932088

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings