BCS7
BCS7

B1648, Overhead Vertical Tap Cable to Vertical Steel Surface Mold, 500 kcmil

Brand:

Burndy

Catalog ID:

B1648

Mold, Overhead Vertical Tap Cable to Vertical Steel Surface, 500 kcmil, 2-200 Weld Metal.

Features: Type BCS-7 Molds Are Used To Join An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining An Overhead Vertical Copper Conductor Drop Tap To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810393239
UPC 12 Digit
7818103932399

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings