text.skipToContent text.skipToNavigation

B1654

By Burndy 

Catalog ID: B1654

By Burndy
Catalog ID:  B1654
Mold, Horizontal Cable Tap To Horizontal Bus, 4/0 AWG, 1/4" 1-1/2" & Wider Bus Bar, 90 Weld Metal.

Features: Type BCB-4 Molds Are Used To Connect Horizontal Copper Cable Tap To A Horizontal Copper Bus Bar With The Flat Side Horizontal, Size Range Is 1/0 Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/4 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Bus Bar Size: 1/4 X 1-1/2 IN And Wider, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor