text.skipToContent text.skipToNavigation

B1681

by Burndy 

Catalog ID: B1681

Mold, Horizontal Cable Tap To Horizontal Bus, 750 KCMIL, 1/2" 1-1/2" & Wider Bus Bar, 2-200 Weld Metal

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810398739
UPC 12 Digit 7818103987399

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size 1000 kcmil
Conductor - Copper Str Size Range 1000 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings