text.skipToContent text.skipToNavigation

B213

by Burndy 

Catalog ID: B213

Mold, Horizontal End to End, Cable to Cable, 500 KCMIL (Run & Tap), 200 Weld Metal.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810378090
UPC 12 Digit 7818103780900

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings