text.skipToContent text.skipToNavigation

B214

by Burndy 

Catalog ID: B214

Mold, Horizontal End to End, Cable to Cable, 750 kcmil (Run & Tap), 2-150 Weld Metal.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product Details

General

Application For Horizontal End To End Cable Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
UPC 781810378113
UPC 12 Digit 7818103781133

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings