BCC2
BCC2

B229, Horizontal Cable Tap to Horizontal Cable Run, 1/0 AWG (Run), 1 AWG (Tap)

Brand:

Burndy

Catalog ID:

B229

Mold, Horizontal Cable Tap to Horizontal Cable Run, 1/0 AWG (Run), 1 AWG (Tap), 45 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810378335
UPC 12 Digit
7818103783355

Conductor Related

Conductor - Copper Str Run
1/0
Conductor - Copper Str Tap
1 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings