text.skipToContent text.skipToNavigation

B233

by Burndy 

Catalog ID: B233

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1/0 AWG (Tap), 90 Weld Metal.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810378427
UPC 12 Digit 7818103784277

Conductor Related

Conductor - Copper Str Run 2/0 AWG
Conductor - Copper Str Tap 1/0
Conductor - Copper Str Tap Range 1/0
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings