BCS3-Flat
BCS3-Flat
Discontinued

B2478, Angular Cable Drop to Vertical Steel Pipe, 4 AWG, 6" to 10" Pipe

Brand:

Burndy

Catalog ID:

B2478

Mold, Angular Cable Drop to Vertical Steel Pipe, 4 AWG, 6" to 10" Pipe, 45 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 6 - 10 IN, Cartridge Type: Standard

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810388600
UPC 12 Digit
7818103886000

Conductor Related

Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Rigid Pipe Size
6 in-10 in
Conductor - Rigid Pipe Size Range
6 in-10 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings