BCS3-Flat
BCS3-Flat

B2497, Angular Cable Drop to Vertical Steel Pipe, 4/0 AWG, 4" to 6" Pipe

Brand:

Burndy

Catalog ID:

B2497

Mold, Angular Cable Drop to Vertical Steel Pipe, 4/0 AWG, 4" to 6" Pipe, 115 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 4 - 6 IN

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810393574
UPC 12 Digit
7818103935744

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Rigid Pipe Size
4 in;5 in;6 in
Conductor - Rigid Pipe Size Range
4 in-6 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Sales Drawings

Product Cross Section Image(s)