BCS8
BCS8

B2511, Horizontal Cable to Horizontal Steel Surface (on surface) Mold

Brand:

Burndy

Catalog ID:

B2511

BURNDYWELD, BCS-8, Features: Molds are used to terminate a horizontal copper cable to any horizontal steel surfaceSize range is #6 through 1000 kcmil solid or concentric stranded copper conductors.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface; Note That The Cable Is ON The SurfaceConductor Type: Concentric Stranded Copper; Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp; Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810388761
UPC 12 Digit
7818103887611

Conductor Related

Conductor - Copper Str Size
1000 kcmil
Conductor - Copper Str Size Range
1000 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Product Cross Section Image(s)