text.skipToContent text.skipToNavigation

B253

by Burndy 

Catalog ID: B253

Mold, Horizontal Cable Tap to Horizontal Cable Run, 250 kcmil (Run), 2 AWG (Tap), 90 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810378847
UPC 12 Digit 7818103788477

Conductor Related

Conductor - Copper Str Run 250 kcmil
Conductor - Copper Str Run Range 250 kcmil
Conductor - Copper Str Tap 2 AWG
Conductor - Copper Str Tap Range 2 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings